Grove Gear HMQ242-5-2-1.750-250TC
Part #:HMQ242-5-2-1.750-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| B: | 10.25 | AE2: | 0.34 |
| AE1: | 0.63 | G: | 2.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| AK: | 8.5 | AG: | 8.5 |
| RQ: | 7.24 in | D: | 4.44 |
| I: | 6.1 in | T: | 1.75 |
| C: | 11.38 in | AD: | 7.53 |
| V: | 2.75 in | F: | 5 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Output RPM: | 338.7 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.548 | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1445 | Output Diameter (in): | 1.75 in |
| Model Code: | HMQ242 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

