How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | BF: | 0.41 |
| AG: | 8.5 | I: | 6.1 in |
| F: | 5 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| RQ: | 6.04 in | T: | 1.75 |
| BE: | 0.38 in | AE2: | 0.34 |
| LQ: | 6.45 in | AD: | 7.53 |
| C: | 11.38 in | AE1: | 0.63 |
| V: | 2.75 in | D: | 4.44 |
| G: | 2.5 | AJ: | 5.88 |
Technical Specifications
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 15.548 | Thrust Rating - output shaft: | 1445 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Output RPM: | 338.7 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.625 | Bore Code: | 28 |
| Model Code: | HMQ242 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

