How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | G: | 2.5 |
| BF: | 0.53 | AG: | 8.5 |
| F: | 5 | B: | 10.25 |
| AE2: | 0.34 | LQ1: | 7.21 in |
| I: | 6.1 in | T: | 1.875 |
| C: | 11.38 in | D: | 4.44 |
| RQ: | 6.68 in | BE1: | 0.5 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AE1: | 0.63 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1445 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 15.548 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output RPM: | 338.7 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

