Grove Gear HMQ242-5-2-1.875-210TC-L1
Part #:HMQ242-5-2-1.875-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | V: | 2.75 in |
| AD: | 7.53 | BE1: | 0.5 in |
| AG: | 8.5 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| B: | 10.25 | BD: | 9 |
| I: | 6.1 in | AJ: | 7.25 |
| AE1: | 0.63 | LQ1: | 7.21 in |
| F: | 5 | RQ: | 6.68 in |
| BF: | 0.53 | D: | 4.44 |
| G: | 2.5 | AK: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1445 | Output RPM: | 338.7 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 15.548 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Ratio: | 5:1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Bore Code: | 30 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

