Grove Gear HMQ242-5-2-1.875-210TC-L3
Part #:HMQ242-5-2-1.875-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AG: | 8.5 |
| AK: | 8.5 | RQ: | 6.68 in |
| LQ1: | 7.21 in | BF: | 0.53 |
| AE1: | 0.63 | V: | 2.75 in |
| C: | 11.38 in | BD: | 9 |
| B: | 10.25 | AE2: | 0.34 |
| T: | 1.875 | BE1: | 0.5 in |
| AJ: | 7.25 | D: | 4.44 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| F: | 5 | AD: | 7.53 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 338.7 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 15.548 | Bore Code: | 30 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1445 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

