Grove Gear HMQ242-5-2-1.875-210TC-L9
Part #:HMQ242-5-2-1.875-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | D: | 4.44 |
| I: | 6.1 in | AE1: | 0.63 |
| G: | 2.5 | BD: | 9 |
| LQ1: | 7.21 in | V: | 2.75 in |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | AG: | 8.5 |
| B: | 10.25 | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| F: | 5 | AK: | 8.5 |
| RQ: | 6.68 in | T: | 1.875 |
Technical Specifications
| Output RPM: | 338.7 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1445 | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 15.548 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

