Grove Gear HMQ242-5-2-1.875-250TC-L1
Part #:HMQ242-5-2-1.875-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.24 in | G: | 2.5 |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AD: | 7.53 | V: | 2.75 in |
| AE1: | 0.63 | AG: | 8.5 |
| T: | 1.875 | D: | 4.44 |
| B: | 10.25 | F: | 5 |
| AE2: | 0.34 | I: | 6.1 in |
| LQ1: | 7.77 in | AK: | 8.5 |
Technical Specifications
| Output RPM: | 338.7 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 30 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.875 in |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 1445 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.548 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

