Grove Gear HMQ242-5-2-1.875-250TC-L3
Part #:HMQ242-5-2-1.875-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.24 in | I: | 6.1 in |
| BD: | 9 | T: | 1.875 |
| AG: | 8.5 | G: | 2.5 |
| BE1: | 0.5 in | C: | 11.38 in |
| D: | 4.44 | B: | 10.25 |
| F: | 5 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | AK: | 8.5 |
| V: | 2.75 in | AE1: | 0.63 |
| AJ: | 7.25 | LQ1: | 7.77 in |
| BF: | 0.53 | AD: | 7.53 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.875 in | Bore Code: | 30 |
| Output Shaft Direction: | 2 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 15.548 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1445 | Motor Frame Size: | 250TC |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

