Grove Gear HMQ242-5-2-1.875-250TC-L4
Part #:HMQ242-5-2-1.875-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| BD: | 9 | D: | 4.44 |
| AG: | 8.5 | LQ1: | 7.77 in |
| C: | 11.38 in | RQ: | 7.24 in |
| V: | 2.75 in | F: | 5 |
| AK: | 8.5 | G: | 2.5 |
| BE1: | 0.5 in | B: | 10.25 |
| AJ: | 7.25 | AE1: | 0.63 |
| I: | 6.1 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 30 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 338.7 | Model Code: | HMQ242 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 15.548 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 1445 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

