Grove Gear HMQ242-5-2-1.875-250TC-L9
Part #:HMQ242-5-2-1.875-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.34 |
| G: | 2.5 | RQ: | 7.24 in |
| AJ: | 7.25 | I: | 6.1 in |
| BF: | 0.53 | AG: | 8.5 |
| AK: | 8.5 | F: | 5 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | V: | 2.75 in |
| D: | 4.44 | AD: | 7.53 |
| T: | 1.875 | BE1: | 0.5 in |
| B: | 10.25 | LQ1: | 7.77 in |
Technical Specifications
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 1445 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output RPM: | 338.7 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 15.548 |
| Gear Type: | Worm | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

