How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | C: | 11.38 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.34 | F: | 5 |
| AE1: | 0.63 | LQ1: | 7.21 in |
| T: | 1.938 | I: | 6.1 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| B: | 10.25 | RQ: | 6.68 in |
| G: | 2.5 | AG: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| V: | 2.75 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 15.548 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 1445 | Output RPM: | 338.7 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

