How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| BE1: | 0.5 in | G: | 2.5 |
| AK: | 8.5 | BD: | 9 |
| C: | 11.38 in | BF: | 0.53 |
| I: | 6.1 in | AG: | 8.5 |
| F: | 5 | D: | 4.44 |
| AE1: | 0.63 | AJ: | 7.25 |
| T: | 1.938 | AD: | 7.53 |
| RQ: | 6.68 in | AE2: | 0.34 |
| V: | 2.75 in | B: | 10.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 1445 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output RPM: | 338.7 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 15.548 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

