Grove Gear HMQ242-5-2-1.938-210TC-L1
Part #:HMQ242-5-2-1.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AK: | 8.5 |
| AE2: | 0.34 | I: | 6.1 in |
| C: | 11.38 in | LQ1: | 7.21 in |
| B: | 10.25 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BD: | 9 | G: | 2.5 |
| T: | 1.938 | AE1: | 0.63 |
| F: | 5 | BF: | 0.53 |
| AJ: | 7.25 | AD: | 7.53 |
| RQ: | 6.68 in | AG: | 8.5 |
Technical Specifications
| Model Code: | HMQ242 | Service Factor: | 1 |
| Ratio: | 5:1 | Assembly: | HMQ-2 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 15.548 |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output RPM: | 338.7 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 1445 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

