Grove Gear HMQ242-5-2-1.938-250TC
Part #:HMQ242-5-2-1.938-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| AE1: | 0.63 | BD: | 9 |
| AK: | 8.5 | AG: | 8.5 |
| C: | 11.38 in | BF: | 0.53 |
| F: | 5 | I: | 6.1 in |
| RQ: | 7.24 in | G: | 2.5 |
| LQ1: | 7.77 in | T: | 1.938 |
| AJ: | 7.25 | AE2: | 0.34 |
| B: | 10.25 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 338.7 | Ratio: | 5:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 31 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 1445 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 15.548 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

