Grove Gear HMQ242-5-2-2.000-140TC-L1
Part #:HMQ242-5-2-2.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | B: | 10.25 |
| BE: | 0.38 in | RQ: | 6.04 in |
| AJ: | 5.88 | G: | 2.5 |
| T: | 2 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | BD: | 5.88 |
| F: | 5 | D: | 4.44 |
| AD: | 7.53 | AK: | 4.5 |
| AE2: | 0.34 | I: | 6.1 in |
| BF: | 0.41 | LQ: | 6.45 in |
Technical Specifications
| Input HP @ 1750 RPM: | 15.548 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Ratio Range: | 5:1 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1445 |
| Output RPM: | 338.7 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Bore Code: | 32 | Assembly: | HMQ-2 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

