Grove Gear HMQ242-5-2-2.000-140TC-L2
Part #:HMQ242-5-2-2.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 8.5 |
| BE: | 0.38 in | AE2: | 0.34 |
| LQ: | 6.45 in | V: | 2.75 in |
| D: | 4.44 | B: | 10.25 |
| BD: | 5.88 | AE1: | 0.63 |
| T: | 2 | AK: | 4.5 |
| RQ: | 6.04 in | AD: | 7.53 |
| F: | 5 | I: | 6.1 in |
| C: | 11.38 in | AJ: | 5.88 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Ratio: | 5:1 | Model Code: | HMQ242 |
| Bore Code: | 32 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 15.548 |
| Thrust Rating - output shaft: | 1445 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

