Grove Gear HMQ242-5-2-2.000-180TC-L1
Part #:HMQ242-5-2-2.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | B: | 10.25 |
| C: | 11.38 in | G: | 2.5 |
| AE2: | 0.34 | AK: | 8.5 |
| BF: | 0.53 | LQ1: | 7.21 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | F: | 5 |
| T: | 2 | AG: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| I: | 6.1 in | AE1: | 0.63 |
| AD: | 7.53 | RQ: | 6.68 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Bore Code: | 32 |
| Model Code: | HMQ242 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 15.548 | Thrust Rating - output shaft: | 1445 |
| Output Diameter (in): | 2 in | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Output RPM: | 338.7 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

