Grove Gear HMQ242-5-2-2.000-180TC-L4
Part #:HMQ242-5-2-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 6.68 in |
| AD: | 7.53 | BF: | 0.53 |
| D: | 4.44 | LQ1: | 7.21 in |
| AK: | 8.5 | AE2: | 0.34 |
| C: | 11.38 in | G: | 2.5 |
| I: | 6.1 in | B: | 10.25 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | T: | 2 |
| AE1: | 0.63 | F: | 5 |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 15.548 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 1445 |
| Output RPM: | 338.7 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

