Grove Gear HMQ242-5-2-2.000-180TC-L9
Part #:HMQ242-5-2-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | F: | 5 |
| D: | 4.44 | BF: | 0.53 |
| AK: | 8.5 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| G: | 2.5 | AD: | 7.53 |
| AG: | 8.5 | B: | 10.25 |
| AE2: | 0.34 | V: | 2.75 in |
| BD: | 9 | BE1: | 0.5 in |
| AE1: | 0.63 | T: | 2 |
| I: | 6.1 in | RQ: | 6.68 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 15.548 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 338.7 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1445 | Output Diameter (in): | 2 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

