How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | F: | 5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 4.44 | RQ: | 7.24 in |
| I: | 6.1 in | AE1: | 0.63 |
| C: | 11.38 in | G: | 2.5 |
| V: | 2.75 in | AE2: | 0.34 |
| T: | 2 | BD: | 9 |
| AG: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AK: | 8.5 | LQ1: | 7.77 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Bore Code: | 32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Output RPM: | 338.7 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 15.548 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 1445 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

