How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 8.5 |
| C: | 11.38 in | F: | 5 |
| B: | 10.25 | AE1: | 0.63 |
| D: | 4.44 | I: | 6.1 in |
| AE2: | 0.34 | LQ: | 6.45 in |
| RQ: | 6.04 in | AJ: | 5.88 |
| AD: | 7.53 | V: | 2.75 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 4.25 |
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1445 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 15.548 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

