How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AG: | 8.5 |
| V: | 2.75 in | D: | 4.44 |
| BF: | 0.41 | BD: | 5.88 |
| T: | 2 | RQ: | 6.04 in |
| AK: | 4.5 | AE2: | 0.34 |
| AJ: | 5.88 | B: | 10.25 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| LQ: | 6.45 in | C: | 11.38 in |
| AD: | 7.53 | AE1: | 0.63 |
| I: | 6.1 in | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-2 | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 338.7 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1445 | Input HP @ 1750 RPM: | 15.548 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

