Grove Gear HMQ242-5-2-2.188-140TC-L1
Part #:HMQ242-5-2-2.188-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | B: | 10.25 |
| BD: | 5.88 | D: | 4.44 |
| AE1: | 0.63 | BE: | 0.38 in |
| C: | 11.38 in | AK: | 4.5 |
| AE2: | 0.34 | V: | 2.75 in |
| AD: | 7.53 | I: | 6.1 in |
| T: | 2.188 | AJ: | 5.88 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| RQ: | 6.04 in | LQ: | 6.45 in |
| AG: | 8.5 | BF: | 0.41 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 15.548 |
| Product Type: | Right Angle | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Input Bore (C Face): | 0.875 | Thrust Rating - output shaft: | 1445 |
| Output RPM: | 338.7 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

