Grove Gear HMQ242-5-2-2.188-180TC-L4
Part #:HMQ242-5-2-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AK: | 8.5 |
| V: | 2.75 in | I: | 6.1 in |
| AD: | 7.53 | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | F: | 5 |
| G: | 2.5 | D: | 4.44 |
| AG: | 8.5 | T: | 2.188 |
| LQ1: | 7.21 in | C: | 11.38 in |
| AJ: | 7.25 | BF: | 0.53 |
| RQ: | 6.68 in | B: | 10.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Bore Code: | 35 | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1445 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 15.548 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

