Grove Gear HMQ242-5-2-2.188-210TC-L2
Part #:HMQ242-5-2-2.188-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | RQ: | 6.68 in |
| AG: | 8.5 | AJ: | 7.25 |
| T: | 2.188 | V: | 2.75 in |
| F: | 5 | G: | 2.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| D: | 4.44 | BD: | 9 |
| AE1: | 0.63 | AD: | 7.53 |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | B: | 10.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output RPM: | 338.7 |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Output Diameter (in): | 2.188 in |
| Thrust Rating - output shaft: | 1445 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.548 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

