Grove Gear HMQ242-5-2-2.188-210TC-L4
Part #:HMQ242-5-2-2.188-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | F: | 5 |
| C: | 11.38 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | T: | 2.188 |
| BF: | 0.53 | B: | 10.25 |
| LQ1: | 7.21 in | I: | 6.1 in |
| AG: | 8.5 | AD: | 7.53 |
| G: | 2.5 | D: | 4.44 |
| V: | 2.75 in | BE1: | 0.5 in |
| RQ: | 6.68 in | AE1: | 0.63 |
Technical Specifications
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | HMQ242 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 15.548 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1445 | Input Bore (C Face): | 1.375 |
| Output RPM: | 338.7 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

