How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | V: | 2.75 in |
| C: | 11.38 in | BF: | 0.41 |
| RQ: | 6.04 in | BD: | 5.88 |
| AD: | 7.53 | BE: | 0.38 in |
| AE1: | 0.63 | LQ: | 6.45 in |
| B: | 10.25 | AK: | 4.5 |
| AG: | 8.5 | D: | 4.44 |
| Center Distance (in): | 4.25 in | F: | 5 |
| AE2: | 0.34 | AJ: | 5.88 |
| I: | 6.1 in | G: | 2.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output RPM: | 338.7 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1445 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 15.548 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

