How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AK: | 4.5 |
| D: | 4.44 | C: | 11.38 in |
| AG: | 8.5 | AE1: | 0.63 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| F: | 5 | AJ: | 5.88 |
| G: | 2.5 | T: | 2.188 |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 2.75 in | RQ: | 6.04 in |
| AD: | 7.53 | BF: | 0.41 |
| B: | 10.25 | AE2: | 0.34 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Assembly: | HMQ-2 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 338.7 |
| Input HP @ 1750 RPM: | 15.548 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 1445 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |

