Grove Gear HMQ242-50-1-1.438-180TC-L1
Part #:HMQ242-50-1-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BF: | 0.53 |
| I: | 6.1 in | BD: | 9 |
| RQ: | 6.68 in | V: | 2.75 in |
| BE1: | 0.5 in | B: | 10.25 |
| AD: | 7.53 | T: | 1.438 |
| C: | 11.38 in | F: | 5 |
| G: | 2.5 | AG: | 8.5 |
| AJ: | 7.25 | AK: | 8.5 |
| AE1: | 0.63 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
Technical Specifications
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.392 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.125 |
| Output RPM: | 35 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

