Grove Gear HMQ242-50-1-1.438-180TC-L4
Part #:HMQ242-50-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AE2: | 0.34 |
| V: | 2.75 in | G: | 2.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| C: | 11.38 in | D: | 4.44 |
| B: | 10.25 | LQ1: | 7.21 in |
| AD: | 7.53 | T: | 1.438 |
| BD: | 9 | RQ: | 6.68 in |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 8.5 | I: | 6.1 in |
| F: | 5 | BF: | 0.53 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 3.392 |
| Output RPM: | 35 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

