Grove Gear HMQ242-50-1-1.438-180TC-L9
Part #:HMQ242-50-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 7.21 in |
| G: | 2.5 | F: | 5 |
| T: | 1.438 | RQ: | 6.68 in |
| V: | 2.75 in | BD: | 9 |
| AD: | 7.53 | B: | 10.25 |
| BE1: | 0.5 in | D: | 4.44 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AE1: | 0.63 |
| I: | 6.1 in | AG: | 8.5 |
| AE2: | 0.34 | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.392 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

