Grove Gear HMQ242-50-1-1.438-210TC-L1
Part #:HMQ242-50-1-1.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.44 |
| V: | 2.75 in | RQ: | 6.68 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| B: | 10.25 | AD: | 7.53 |
| I: | 6.1 in | T: | 1.438 |
| G: | 2.5 | BF: | 0.53 |
| AE1: | 0.63 | AG: | 8.5 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.34 | C: | 11.38 in |
| F: | 5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio Range: | 50:1 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.392 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Output RPM: | 35 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

