Grove Gear HMQ242-50-1-1.438-210TC-L4
Part #:HMQ242-50-1-1.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AD: | 7.53 |
| T: | 1.438 | LQ1: | 7.21 in |
| I: | 6.1 in | BF: | 0.53 |
| AJ: | 7.25 | F: | 5 |
| AK: | 8.5 | C: | 11.38 in |
| D: | 4.44 | RQ: | 6.68 in |
| V: | 2.75 in | G: | 2.5 |
| AG: | 8.5 | AE1: | 0.63 |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ242 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.392 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 35 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

