Grove Gear HMQ242-50-1-1.438-56C-L9
Part #:HMQ242-50-1-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | BE: | 0.38 in |
| AD: | 7.53 | C: | 11.38 in |
| D: | 4.44 | I: | 6.1 in |
| G: | 2.5 | LQ: | 6.45 in |
| RQ: | 6.04 in | T: | 1.438 |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 8.5 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | F: | 5 |
| AE2: | 0.34 | BF: | 0.41 |
| B: | 10.25 | V: | 2.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.392 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Ratio: | 50:1 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ242 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

