Grove Gear HMQ242-50-1-1.500-180TC-L1
Part #:HMQ242-50-1-1.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | F: | 5 |
| C: | 11.38 in | V: | 2.75 in |
| AG: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | T: | 1.5 |
| AK: | 8.5 | AJ: | 7.25 |
| B: | 10.25 | BD: | 9 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| AD: | 7.53 | RQ: | 6.68 in |
| AE1: | 0.63 | BF: | 0.53 |
| G: | 2.5 | AE2: | 0.34 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.392 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

