Grove Gear HMQ242-50-1-1.500-180TC-L3
Part #:HMQ242-50-1-1.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | D: | 4.44 |
| BD: | 9 | C: | 11.38 in |
| LQ1: | 7.21 in | AD: | 7.53 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AJ: | 7.25 | I: | 6.1 in |
| BF: | 0.53 | G: | 2.5 |
| AE1: | 0.63 | AK: | 8.5 |
| V: | 2.75 in | AG: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.34 |
| T: | 1.5 | RQ: | 6.68 in |
Technical Specifications
| Ratio Range: | 50:1 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ242 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.392 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

