Grove Gear HMQ242-50-1-1.500-180TC-L4
Part #:HMQ242-50-1-1.500-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | C: | 11.38 in |
| D: | 4.44 | AK: | 8.5 |
| I: | 6.1 in | AD: | 7.53 |
| F: | 5 | BE1: | 0.5 in |
| RQ: | 6.68 in | AJ: | 7.25 |
| T: | 1.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | BF: | 0.53 |
| V: | 2.75 in | B: | 10.25 |
| BD: | 9 | AE2: | 0.34 |
| AE1: | 0.63 | LQ1: | 7.21 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.392 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ242 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

