How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AJ: | 7.25 |
| T: | 1.5 | BF: | 0.53 |
| AK: | 8.5 | RQ: | 6.68 in |
| BD: | 9 | C: | 11.38 in |
| V: | 2.75 in | AE1: | 0.63 |
| LQ1: | 7.21 in | B: | 10.25 |
| BE1: | 0.5 in | F: | 5 |
| D: | 4.44 | AE2: | 0.34 |
| AD: | 7.53 | I: | 6.1 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.5 in |
| Model Code: | HMQ242 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.392 |
| Center Distance (in): | 4.25 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 35 |
| Bore Code: | 24 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

