How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BE1: | 0.5 in |
| C: | 11.38 in | I: | 6.1 in |
| G: | 2.5 | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | B: | 10.25 |
| RQ: | 6.68 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AD: | 7.53 |
| AE1: | 0.63 | AE2: | 0.34 |
| V: | 2.75 in | T: | 1.5 |
| D: | 4.44 | F: | 5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 3.392 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output RPM: | 35 | Thrust Rating - output shaft: | 2533 |
| Bore Code: | 24 | Input Style: | C-Face Quill |
| Model Code: | HMQ242 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

