Grove Gear HMQ242-50-1-1.500-56C-L1
Part #:HMQ242-50-1-1.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | BF: | 0.41 |
| AE2: | 0.34 | AJ: | 5.88 |
| V: | 2.75 in | C: | 11.38 in |
| AK: | 4.5 | G: | 2.5 |
| AG: | 8.5 | F: | 5 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| T: | 1.5 | AE1: | 0.63 |
| LQ: | 6.45 in | B: | 10.25 |
| I: | 6.1 in | BE: | 0.38 in |
| AD: | 7.53 | D: | 4.44 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Assembly: | HMQ-1 | Model Code: | HMQ242 |
| Bore Code: | 24 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 3.392 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2533 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

