Grove Gear HMQ242-50-1-1.500-56C-L3
Part #:HMQ242-50-1-1.500-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.75 in |
| AD: | 7.53 | RQ: | 6.04 in |
| LQ: | 6.45 in | T: | 1.5 |
| D: | 4.44 | I: | 6.1 in |
| AE1: | 0.63 | G: | 2.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| F: | 5 | B: | 10.25 |
| BF: | 0.41 | C: | 11.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.34 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.392 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Assembly: | HMQ-1 |
| Model Code: | HMQ242 | Bore Code: | 24 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

