Grove Gear HMQ242-50-1-1.500-56C-L9
Part #:HMQ242-50-1-1.500-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | LQ: | 6.45 in |
| V: | 2.75 in | AD: | 7.53 |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 8.5 | B: | 10.25 |
| AE1: | 0.63 | AJ: | 5.88 |
| D: | 4.44 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| T: | 1.5 | I: | 6.1 in |
| C: | 11.38 in | AK: | 4.5 |
| BD: | 5.88 | RQ: | 6.04 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.5 in | Model Code: | HMQ242 |
| Ratio Range: | 50:1 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 3.392 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

