Grove Gear HMQ242-50-1-1.625-180TC
Part #:HMQ242-50-1-1.625-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AE2: | 0.34 |
| G: | 2.5 | B: | 10.25 |
| AD: | 7.53 | BE1: | 0.5 in |
| AE1: | 0.63 | C: | 11.38 in |
| AJ: | 7.25 | F: | 5 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | V: | 2.75 in |
| AK: | 8.5 | BF: | 0.53 |
| RQ: | 6.68 in | D: | 4.44 |
| I: | 6.1 in | BD: | 9 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 180TC | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.392 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

