Grove Gear HMQ242-50-1-1.625-180TC-L3
Part #:HMQ242-50-1-1.625-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | F: | 5 |
| RQ: | 6.68 in | AE1: | 0.63 |
| V: | 2.75 in | I: | 6.1 in |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| B: | 10.25 | AK: | 8.5 |
| D: | 4.44 | BD: | 9 |
| G: | 2.5 | BF: | 0.53 |
| AG: | 8.5 | C: | 11.38 in |
| AJ: | 7.25 | AE2: | 0.34 |
| T: | 1.625 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.392 | Motor Frame Size: | 180TC |
| Output RPM: | 35 | Bore Code: | 26 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

