How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | LQ1: | 7.21 in |
| AE2: | 0.34 | AG: | 8.5 |
| V: | 2.75 in | T: | 1.625 |
| BD: | 9 | AK: | 8.5 |
| C: | 11.38 in | AJ: | 7.25 |
| RQ: | 6.68 in | B: | 10.25 |
| F: | 5 | BE1: | 0.5 in |
| BF: | 0.53 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| G: | 2.5 | D: | 4.44 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.392 | Ratio: | 50:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

