How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 7.21 in |
| I: | 6.1 in | AD: | 7.53 |
| BD: | 9 | AE1: | 0.63 |
| B: | 10.25 | RQ: | 6.68 in |
| AJ: | 7.25 | C: | 11.38 in |
| AG: | 8.5 | G: | 2.5 |
| F: | 5 | Center Distance (in): | 4.25 in |
| D: | 4.44 | BE1: | 0.5 in |
| AE2: | 0.34 | BF: | 0.53 |
| T: | 1.625 | V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.392 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

