How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | B: | 10.25 |
| BE1: | 0.5 in | C: | 11.38 in |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| AK: | 8.5 | D: | 4.44 |
| AG: | 8.5 | V: | 2.75 in |
| BD: | 9 | T: | 1.688 |
| AJ: | 7.25 | BF: | 0.53 |
| F: | 5 | LQ1: | 7.21 in |
| RQ: | 6.68 in | AD: | 7.53 |
| I: | 6.1 in | AE1: | 0.63 |
Technical Specifications
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Model Code: | HMQ242 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.392 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

