How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | T: | 1.688 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | I: | 6.1 in |
| B: | 10.25 | LQ: | 6.45 in |
| BD: | 5.88 | BF: | 0.41 |
| AE1: | 0.63 | D: | 4.44 |
| V: | 2.75 in | C: | 11.38 in |
| AG: | 8.5 | AJ: | 5.88 |
| F: | 5 | AE2: | 0.34 |
| G: | 2.5 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ242 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.392 |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Ratio: | 50:1 | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 27 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

