Grove Gear HMQ242-50-1-1.750-180TC
Part #:HMQ242-50-1-1.750-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | I: | 6.1 in |
| T: | 1.75 | BD: | 9 |
| F: | 5 | D: | 4.44 |
| C: | 11.38 in | AG: | 8.5 |
| RQ: | 6.68 in | B: | 10.25 |
| AJ: | 7.25 | AE1: | 0.63 |
| BF: | 0.53 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| V: | 2.75 in | G: | 2.5 |
| AD: | 7.53 | LQ1: | 7.21 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 28 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Model Code: | HMQ242 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.392 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 35 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

