Grove Gear HMQ242-50-1-1.750-180TC-L3
Part #:HMQ242-50-1-1.750-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | RQ: | 6.68 in |
| AE2: | 0.34 | AE1: | 0.63 |
| AK: | 8.5 | D: | 4.44 |
| F: | 5 | V: | 2.75 in |
| BD: | 9 | AJ: | 7.25 |
| C: | 11.38 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| B: | 10.25 | BE1: | 0.5 in |
| LQ1: | 7.21 in | G: | 2.5 |
| T: | 1.75 | AD: | 7.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.392 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| Assembly: | HMQ-1 | Output RPM: | 35 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

